| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 58.76 |
| 10 - 19 | £ 52.88 |
| 20 - 39 | £ 49.95 |
| 40 - 49 | £ 44.07 |
| 50 - 99 | £ 41.13 |
| 100 + | £ 35.26 |
| Thread Size | TR8x1.5 |
|---|---|
| No. of starts | 1.0 |
| d1 tol 7H | 8.0 |
| Lead | 1.5 |
| Thread Direction | Right Hand |
| Contact Surface | 170.0 |
| d2 tol. H9 | 18.0 |
| d4 | 26.0 |
| d5 tol. H9 | 6.0 |
| l1 | 20.0 |
| l2 | 7.0 |
| Weight kg | 0.135 |
| Material | Bronze |
| Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue