| Quantity | Unit price |
|---|---|
| 50 - 499 | £ 0.4345 |
| 500 - 2499 | £ 0.3104 |
| 2500 + | £ 0.2793 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 3.071 in |
|---|---|
| D | 78.0 mm |
| d | 1.531 in |
| d | 38.9 mm |
| H | 1.15 in |
| H | 29.2 mm |
| Nominal Pipe Size | 1 1/4" |
| Specifications | DN 32 |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue