| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 129.0606 |
| 5 - 9 | £ 116.1576 |
| 10 - 19 | £ 109.701 |
| 20 - 49 | £ 96.798 |
| 50 + | £ 83.8848 |
| Bore dia | Keyway |
|---|---|
| d1 tol. H7 | 16.0 |
| d2 | 32.0 |
| l1 | 104.0 |
| l2 | 34.0 |
| l3 | 36.0 |
| w1 | 16.0 |
| w1 | 5.0 |
| w2 | 18.3 |
| Weight g | 450.0 |
| Material | 304 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue