| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 89.6988 |
| 5 - 9 | £ 80.733 |
| 10 - 19 | £ 76.245 |
| 20 - 49 | £ 67.2792 |
| 50 + | £ 58.3032 |
| Bore dia | Unbored |
|---|---|
| d tol. h4 | 17.0 |
| l1 | 75.0 |
| l2 | 26.0 |
| l3 | 22.0 |
| w1 | 18.0 |
| Weight g | 80.0 |
| Material | 304 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue