| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.2409 |
| 1000 - 4999 | £ 0.1721 |
| 5000 + | £ 0.1549 |
| D | 40.0 mm |
|---|---|
| D | 1.575 in |
| d | 1.398 in |
| d | 35.5 mm |
| h | 10.0 mm |
| h | 0.394 in |
| L | 1.339 in |
| L | 34.0 mm |
| Thread Size | M36x2 |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue