| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 8.0172 |
| 10 - 19 | £ 7.2114 |
| 20 - 39 | £ 6.8136 |
| 40 - 49 | £ 6.018 |
| 50 - 99 | £ 5.61 |
| 100 + | £ 4.8144 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | TR12 x 3 |
|---|---|
| No. of starts | 1.0 |
| d1 tol 7H | 12.0 |
| Lead | 3.0 |
| Thread Direction | Left Hand |
| Contact Surface | 210.0 |
| d2 tol. h10 | 26.0 |
| Weight kg | 0.06 |
| Material | Steel |
| Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue