| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 653.3814 |
| 10 - 19 | £ 588.0402 |
| 20 - 39 | £ 555.3696 |
| 40 - 49 | £ 490.0386 |
| 50 - 99 | £ 457.368 |
| 100 + | £ 392.0268 |
| Thread Size | TR70 x 10 |
|---|---|
| No. of starts | 1.0 |
| d1 tol 7H | 70.0 |
| Lead | 10.0 |
| Thread Direction | Left Hand |
| Contact Surface | 10000.0 |
| d2 tol. h10 | 110.0 |
| Weight kg | 7.805 |
| Material | Bronze |
| Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue