| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 53.2542 |
| 10 - 19 | £ 47.9298 |
| 20 - 39 | £ 45.2676 |
| 40 - 49 | £ 39.9432 |
| 50 - 99 | £ 37.281 |
| 100 + | £ 31.9566 |
| Thread Size | TR22 x 5 |
|---|---|
| No. of starts | 1.0 |
| d1 tol 7H | 22.0 |
| Lead | 5.0 |
| Thread Direction | Left Hand |
| Contact Surface | 940.0 |
| d2 tol. h10 | 45.0 |
| Weight kg | 0.480 |
| Material | Bronze |
| Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue