| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 36.6996 |
| 10 - 19 | £ 33.0276 |
| 20 - 39 | £ 31.1916 |
| 40 - 49 | £ 27.5298 |
| 50 - 99 | £ 25.6938 |
| 100 + | £ 22.0218 |
| Thread Size | TR18 x 8 |
|---|---|
| No. of starts | 2.0 |
| d1 tol 7H | 18.0 |
| Lead | 8.0 |
| Thread Direction | Right Hand |
| Contact Surface | 630.0 |
| d2 tol. h10 | 40.0 |
| Weight kg | 0.320 |
| Material | Bronze |
| Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue