| Quantity | Unit price |
|---|---|
| 120 - 479 | £ 1.3508 |
| 480 + | £ 1.3238 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Wheel Full Material | Plastic |
|---|---|
| Colour | Grey |
| Load Capacity | 25.5 kg |
| Load Capacity | 25.5 kg |
| Wheel Diameter | 1.575 in |
| Wheel Diameter | 40.0 mm |
| Wheel Width | 18.0 mm |
| Wheel Width | 0.709 in |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue