| Quantity | Unit price |
|---|---|
| 1 + | £ 139.8436 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Material | Acrylic Adhesive |
|---|---|
| Colour | Tan |
| Full Material | Polyvinyl Chloride |
| Mounting Method | Adhesive |
| Overall Length | 5.906 ft |
| Overall Length | 1.8 m |
| Overall Width | 7.6 mm |
| Overall Width | 0.299 in |
| Material Flammability Standard | UL94 V-0 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue