| Quantity | Unit price |
|---|---|
| 70 + | £ 8.1927 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Grey |
|---|---|
| Full Material | Polypropylene |
| Mounting Method | Screw |
| Inside Height | 22.4 mm |
| Inside Height | 0.882 in |
| Inside Width | 22.4 mm |
| Inside Width | 0.882 in |
| Overall Length | 19.685 in |
| Overall Length | 500.0 mm |
| Overall Width | 25.0 mm |
| Overall Width | 0.984 in |
| Square Size | 500.0 mm² |
| Square Size | 500.0 mm² |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue