| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 6.6044 |
| 50 - 99 | £ 5.9466 |
| 100 - 199 | £ 5.2836 |
| 200 - 499 | £ 4.9572 |
| 500 + | £ 4.6206 |
| Thread hand | Right Hand |
|---|---|
| d1 | 13.0 |
| l1 ±0.3 | 30.0 |
| d2 | M8 |
| d3 | 13.0 |
| d4 | 19.3 |
| h1 ±0.3 | 16.5 |
| Weight g | 53.1 |
| h2 ±0.3 | 13.0 |
| l2 min | 14.0 |
| A/F tol. h14 | 11.0 |
| Extraction force min. kg | 6.0 |
| Static load max. kg | 200.0 |
| Dyn. load C max. kg | 80.0 |
| Force required for movement max. kg | 6.0 |
| Material | 303 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue