Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
1342924 | £ 0.3083 - £ 0.3083 | In production |
Natural
|
PA
|
0.571 in
14.5 mm
|
1.181 in
30.0 mm
|
0.098 in
2.5 mm
|
||||
1344045 | £ 0.035 - £ 0.0365 | 22894 In stock |
Natural
|
PA
|
0.126 in
3.2 mm
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
||||
£ 0.0317 - £ 0.0354 | In production |
Natural
|
PA
|
0.217 in
5.5 mm
|
0.504 in
12.8 mm
|
0.031 in
0.8 mm
|
|||||
1344054 | £ 0.0488 - £ 0.0509 | 7554 In stock |
Natural
|
PA
|
0.252 in
6.4 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
||||
1344059 | £ 0.0498 - £ 0.0519 | 5165 In stock |
Natural
|
PA
|
0.209 in
5.3 mm
|
0.669 in
17.0 mm
|
0.063 in
1.6 mm
|
||||
£ 0.099 - £ 0.1031 | 400 In stock |
Natural
|
PA
|
0.492 in
12.5 mm
|
1.063 in
27.0 mm
|
0.098 in
2.5 mm
|
|||||
£ 0.0631 - £ 0.0658 | 11147 In stock |
Natural
|
PA
|
0.524 in
13.3 mm
|
0.866 in
22.0 mm
|
0.059 in
1.5 mm
|
|||||
£ 0.0631 - £ 0.0658 | 6010 In stock |
Natural
|
PA
|
0.512 in
13.0 mm
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
|||||
£ 0.0622 - £ 0.0648 | 5891 In stock |
Natural
|
PA
|
0.354 in
9.0 mm
|
0.945 in
24.0 mm
|
0.079 in
2.0 mm
|
|||||
£ 0.1286 - £ 0.1342 | 18840 In stock |
Natural
|
PA
|
0.571 in
14.5 mm
|
0.984 in
25.0 mm
|
0.118 in
3.0 mm
|
|||||
£ 0.0474 - £ 0.0494 | 3401 In stock |
Natural
|
PA
|
0.209 in
5.3 mm
|
0.492 in
12.5 mm
|
0.063 in
1.6 mm
|
|||||
£ 0.0199 - £ 0.0207 | 420 In stock |
Natural
|
PA
|
0.193 in
4.9 mm
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
|||||
1344052 | £ 0.0307 - £ 0.032 | 25016 In stock |
Natural
|
PA
|
0.362 in
9.2 mm
|
0.571 in
14.5 mm
|
0.079 in
2.0 mm
|
||||
£ 0.0272 - £ 0.0304 | 14000 In stock |
Natural
|
PA
|
0.217 in
5.5 mm
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
|||||
£ 0.0902 - £ 0.0939 | 4709 In stock |
Natural
|
PA
|
0.472 in
12.0 mm
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
|||||
£ 0.0474 - £ 0.0494 | 1689 In stock |
Natural
|
PA
|
0.331 in
8.4 mm
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
|||||
£ 0.0547 - £ 0.057 | 6993 In stock |
Natural
|
PA
|
0.134 in
3.4 mm
|
0.394 in
10.0 mm
|
0.079 in
2.0 mm
|
|||||
£ 0.0697 - £ 0.0727 | 368 In stock |
Natural
|
PA
|
0.512 in
13.0 mm
|
0.827 in
21.0 mm
|
0.079 in
2.0 mm
|
|||||
£ 0.0449 - £ 0.0467 | 996 In stock |
Natural
|
PA
|
0.169 in
4.3 mm
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
|||||
1342925 | £ 0.2964 - £ 0.3097 | 4888 In stock |
Natural
|
PA
|
0.728 in
18.5 mm
|
1.417 in
36.0 mm
|
0.118 in
3.0 mm
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue