Our range of Cable, Ring or Spade Terminals are made from copper, which is tin-plated. They are available either insulated or uninsulated. With a range of cross sections from 0.75-35mm².
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Screw Size | Inside Diameter | Cross Section Dimensions | Type | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 0,719 - R 0,87 | 500 In stock - Delivery conditions may apply, visit our FAQs |
M3
|
0.091 in
2.3 mm
|
1.5-2.5 mm²
|
Uninsulated
|
||||||
R 2,299 - R 2,7819 | In production |
M8
|
0.142 in
3.6 mm
|
4-6 mm²
|
Insulated
|
||||||
R 6,992 - R 19,1679 | In production |
M12
|
0.28 in
7.1 mm
|
25.0 mm²
|
Uninsulated
|
||||||
R 0,861 - R 1,0419 | 200 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
0.091 in
2.3 mm
|
1.5-2.5 mm²
|
Uninsulated
|
||||||
R 2,0623 - R 2,4953 | 4 In stock - Delivery conditions may apply, visit our FAQs |
M5
|
0.051 in
1.3 mm
|
0.75 mm²
|
Uninsulated
|
||||||
R 0,8051 - R 0,9741 | In production |
M3.5
|
0.063 in
1.6 mm
|
0.75-1 mm²
|
Uninsulated
|
||||||
R 10,4535 - R 28,6574 | In production |
M12
|
0.323 in
8.2 mm
|
35.0 mm²
|
Uninsulated
|
||||||
R 1,4337 - R 1,7347 | 3 In stock - Delivery conditions may apply, visit our FAQs |
M10
|
0.063 in
1.6 mm
|
0.75-1 mm²
|
Insulated
|
||||||
R 5,3516 - R 14,671 | 540 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
0.22 in
5.6 mm
|
16.0 mm²
|
Uninsulated
|
||||||
R 11,0218 - R 30,26 | 963 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
0.335 in
8.5 mm
|
35.0 mm²
|
Uninsulated
|
||||||
R 1,0763 - R 1,3023 | 699 In stock - Delivery conditions may apply, visit our FAQs |
M5
|
0.063 in
1.6 mm
|
0.75-1 mm²
|
Insulated
|
||||||
R 8,8777 - R 24,3375 | In production |
M6
|
0.323 in
8.2 mm
|
35.0 mm²
|
Uninsulated
|
||||||
R 0,7051 - R 0,9026 | 3 In stock - Delivery conditions may apply, visit our FAQs |
M3
|
0.063 in
1.6 mm
|
0.75-1 mm²
|
Insulated
|
||||||
R 4,9552 - R 11,7612 | In production |
M6
|
0.177 in
4.5 mm
|
10.0 mm²
|
Uninsulated
|
||||||
R 2,7597 - R 3,3393 | 4 In stock - Delivery conditions may apply, visit our FAQs |
M5
|
0.118 in
3.0 mm
|
4.0 mm²
|
Uninsulated
|
||||||
R 0,8051 - R 0,9741 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
M5
|
0.091 in
2.3 mm
|
1.5-2.5 mm²
|
Uninsulated
|
||||||
R 1,4552 - R 1,7608 | 4 In stock - Delivery conditions may apply, visit our FAQs |
M5
|
0.142 in
3.6 mm
|
4-6 mm²
|
Insulated
|
||||||
R 0,6974 - R 0,8439 | 70 In stock - Delivery conditions may apply, visit our FAQs |
M4
|
0.091 in
2.3 mm
|
1.5-2.5 mm²
|
Uninsulated
|
||||||
R 3,3754 - R 9,2534 | 796 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
0.157 in
4.0 mm
|
6.0 mm²
|
Uninsulated
|
||||||
R 1,0935 - R 1,3232 | 977 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
0.091 in
2.3 mm
|
1.5-2.5 mm²
|
Uninsulated
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue