Menu Search

Ring Terminal 10.0 mm² M6 Copper

This tubular ring terminal is made from tin-plated copper for improved corrosion resistance. The terminal is uninsulated and is ideal for crimping, with the flat surface end enabling good electrical contact.
Item code:

1442991

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 R 11,7612
100 - 999 R 5,9958
1000 - 1999 R 5,4507
2000 + R 4,9552
Standard pack: 100

Order in multiple of 10

Total price:

R 117,61

10 x R 11,7612

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cross Section Dimensions 10.0 mm²
Inside Diameter 4.5 mm
Length to Hole Center 21.5 mm
Outside Diameter 7.0 mm
Overall Width 12.0 mm
Tube Length 10.0 mm
Commodity Code 7415390000
Type Uninsulated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us