Menu Search

Ring Terminal 16.0 mm² M10 Copper

This tubular ring terminal is made from tin-plated copper for improved corrosion resistance. The terminal is uninsulated and is ideal for crimping, with the flat surface end enabling good electrical contact.
Item code:

1442998

865 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 R 18,416
100 - 999 R 8,1164
1000 - 1999 R 7,3786
2000 + R 6,7078
Standard pack: 100

Order in multiple of 10

Total price:

R 184,16

10 x R 18,416

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cross Section Dimensions 16.0 mm²
Inside Diameter 5.5 mm
Length to Hole Center 29.5 mm
Outside Diameter 8.5 mm
Overall Width 17.0 mm
Tube Length 13.0 mm
Commodity Code 7415390000
Type Uninsulated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us