Menu Search

Ring Terminal 16.0 mm² M6 Copper

This tubular ring terminal is made from tin-plated copper for improved corrosion resistance. The terminal is uninsulated and is ideal for crimping, with the flat surface end enabling good electrical contact. Comes with an inspection hole.
Item code:

1443019

1058 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 R 13,7621
100 - 999 R 6,0743
1000 - 1999 R 5,5221
2000 + R 5,0201
Standard pack: 100

Order in multiple of 10

Total price:

R 137,62

10 x R 13,7621

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cross Section Dimensions 16.0 mm²
Inside Diameter 5.6 mm
Length to Hole Center 22.5 mm
Outside Diameter 7.8 mm
Overall Width 12.0 mm
Tube Length 11.3 mm
Commodity Code 7415390000
Type Uninsulated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us