Menu Search

Ring Terminal 35.0 mm² M6 Copper

This tubular ring terminal is made from tin-plated copper for improved corrosion resistance. The terminal is uninsulated and is ideal for crimping, with the flat surface end enabling good electrical contact. Comes with an inspection hole.
Item code:

1443027

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 R 24,3375
100 - 999 R 10,7421
1000 - 1999 R 9,7655
2000 + R 8,8777
Standard pack: 100

Order in multiple of 10

Total price:

R 243,38

10 x R 24,3375

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cross Section Dimensions 35.0 mm²
Inside Diameter 8.2 mm
Length to Hole Center 29.7 mm
Outside Diameter 11.0 mm
Overall Width 15.7 mm
Tube Length 16.0 mm
Commodity Code 7415390000
Type Uninsulated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us