Quantity | Unit price |
---|---|
100 - 999 | R 1,8025 |
1000 - 1999 | R 1,6386 |
2000 + | R 1,4896 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cross Section Dimensions | 4-6 mm² |
---|---|
Inside Diameter | 3.6 mm |
Inside Diameter | 0.142 in |
Length to Hole Center | 21.0 mm |
Length to Hole Center | 0.827 in |
Overall Width | 10.0 mm |
Overall Width | 0.394 in |
Tube Length | 6.0 mm |
Tube Length | 0.236 in |
Commodity Code | 7415390000 |
Type | Insulated |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue