Menu Search

Ring Terminal 25.0 mm² M12 Copper

This tubular ring terminal is made from tin-plated copper for improved corrosion resistance. The terminal is uninsulated and is ideal for crimping, with the flat surface end enabling good electrical contact.
Item code:

1443004

570 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 R 12,6418
100 - 999 R 11,4926
1000 - 1999 R 10,4478
2000 + R 9,498
Standard pack: 100

Order in multiple of 10

Total price:

R 126,42

10 x R 12,6418

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cross Section Dimensions 25.0 mm²
Inside Diameter 7.0 mm
Length to Hole Center 33.5 mm
Outside Diameter 10.0 mm
Overall Width 19.0 mm
Tube Length 15.0 mm
Commodity Code 7415390000
Type Uninsulated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us