Menu Search

Ring Terminal 35.0 mm² M5 Copper

This tubular ring terminal is made from tin-plated copper for improved corrosion resistance. The terminal is uninsulated and is ideal for crimping, with the flat surface end enabling good electrical contact.
Item code:

1443006

4 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 R 31,4075
100 - 999 R 13,8626
1000 - 1999 R 12,6024
2000 + R 11,4567
Standard pack: 100

Order in multiple of 10

Total price:

R 314,08

10 x R 31,4075

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cross Section Dimensions 35.0 mm²
Inside Diameter 8.5 mm
Length to Hole Center 31.5 mm
Outside Diameter 12.0 mm
Overall Width 18.0 mm
Tube Length 17.0 mm
Commodity Code 7415390000
Type Uninsulated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us