Menu Search

Ring Terminal 25.0 mm² M12 Copper

This tubular ring terminal is made from tin-plated copper for improved corrosion resistance. The terminal is uninsulated and is ideal for crimping, with the flat surface end enabling good electrical contact. Comes with an inspection hole.
Item code:

1443026

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 R 19,1679
100 - 999 R 8,4603
1000 - 1999 R 7,6912
2000 + R 6,992
Standard pack: 100

Order in multiple of 10

Total price:

R 191,68

10 x R 19,1679

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cross Section Dimensions 25.0 mm²
Inside Diameter 7.1 mm
Length to Hole Center 30.0 mm
Outside Diameter 9.5 mm
Overall Width 18.0 mm
Tube Length 13.5 mm
Commodity Code 7415390000
Type Uninsulated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us