1443145
Quantity | Unit price |
---|---|
100 - 999 | R 0,9026 |
1000 - 1999 | R 0,7917 |
2000 + | R 0,7051 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cross Section Dimensions | 0.75-1 mm² |
---|---|
Inside Diameter | 1.6 mm |
Inside Diameter | 0.063 in |
Length to Hole Center | 16.0 mm |
Length to Hole Center | 0.63 in |
Overall Width | 6.0 mm |
Overall Width | 0.236 in |
Tube Length | 5.0 mm |
Tube Length | 0.197 in |
Commodity Code | 7415390000 |
Type | Insulated |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue