Menu Search

Ring Terminal 16.0 mm² M8 Copper

This tubular ring terminal is made from tin-plated copper for improved corrosion resistance. The terminal is uninsulated and is ideal for crimping, with the flat surface end enabling good electrical contact. Comes with an inspection hole.
Item code:

1443020

540 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 R 14,671
100 - 999 R 6,4754
1000 - 1999 R 5,8868
2000 + R 5,3516
Standard pack: 100

Order in multiple of 10

Total price:

R 146,71

10 x R 14,671

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cross Section Dimensions 16.0 mm²
Inside Diameter 5.6 mm
Length to Hole Center 23.7 mm
Outside Diameter 7.8 mm
Overall Width 13.5 mm
Tube Length 11.3 mm
Commodity Code 7415390000
Type Uninsulated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us