A range of Pipe Caps that protect threaded and non-threaded NPT pipe ends. The cap is sized and designed for positive-gripping power over the outside diameter of the pipe.
The cap eliminates the ingress of contaminants and foreign materials, as well as protecting the pipe end from damage. Several styles with special features are available in this range.
This includes caps that have a vent hole for the prevention of pressure build up inside the pipe, which may otherwise force the cap off. The range also features lightweight options with internal rings to help reinforce a positive-grip and heavy duty caps with a thicker base for added protection over the outside diameter of the pipe.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.309 - $3.8603 | 4000 In stock |
0.540 in
13.7 mm
|
|||||||||
$2.4299 - $30.4955 | 1496 In stock |
2.875 in
73 mm
|
|||||||||
$2.4299 - $30.4275 | 100 In stock |
4.000 in
101.6 mm
|
|||||||||
$0.0902 - $1.1036 | 34286 In stock |
0.516 in
13.1 mm
|
|||||||||
$0.2499 - $3.2471 | 2660 In stock |
1.660 in
42.2 mm
|
|||||||||
RRC16E | $13.9649 - $38.5338 | 594 In stock |
16.000 in
406.4 mm
|
||||||||
$28.1892 - $52.8339 | 482 In stock |
22.000 in
558.8 mm
|
|||||||||
$0.1266 - $1.6418 | 7896 In stock |
1.045 in
26.5 mm
|
|||||||||
$144.4163 - $180.3612 | 5 In stock |
36.000 in
914.4 mm
|
|||||||||
$1.4693 - $19.0817 | 15586 In stock |
4.500 in
114.3 mm
|
|||||||||
$135.1064 - $168.7124 | 109 In stock |
32.000 in
812.8 mm
|
|||||||||
$0.8448 - $9.801 | 3500 In stock |
2.860 in
72.6 mm
|
|||||||||
$1.5837 - $20.5766 | 2646 In stock |
4.500 in
114.3 mm
|
|||||||||
$0.477 - $5.9495 | 1528 In stock |
1.900 in
48.3 mm
|
|||||||||
$0.6881 - $8.606 | 5050 In stock |
2.375 in
60.3 mm
|
|||||||||
CEX3B | $1.6827 - $21.0267 | 236 In stock |
3.500 in
88.9 mm
|
||||||||
$1.3512 - $16.9166 | 900 In stock |
1.900 in
48.3 mm
|
|||||||||
$1.8939 - $23.6607 | 4629 In stock |
2.375 in
60.3 mm
|
|||||||||
$2.7021 - $34.0152 | 150 In stock |
3.500 in
88.9 mm
|
|||||||||
$0.1142 - $1.3965 | 10480 In stock |
0.385 in
9.8 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue