| Quantity | Unit price |
|---|---|
| 1 - 9 | $56.1596 |
| 10 - 49 | $37.448 |
| 50 + | $33.7032 |
| Colour | Black |
|---|---|
| Fitting Style | Push Fit |
| Full Material | Polyethylene |
| Material | PE |
| Vent Hole | N |
| Inside Diameter | 558.8 mm |
| Inside Diameter | 22.000 in |
| Inside Height | 75.8 mm |
| Inside Height | 2.985 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue