| Quantity | Unit price |
|---|---|
| 26 - 207 | $4.0466 |
| 208 - 1039 | $1.8371 |
| 1040 + | $1.6535 |
| Colour | Blue |
|---|---|
| Fitting Style | Push Fit |
| Full Material | Polyethylene |
| Material | PE |
| Vent Hole | N |
| Inside Diameter | 114.3 mm |
| Inside Diameter | 4.500 in |
| Inside Height | 47.5 mm |
| Inside Height | 1.870 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue