Menu Search

Standard Sizes Pipe Cap - Inside Diameter - 168.7 mm | 6.640 in ; Inside Height - 49.8 mm | 1.960 in ; Black

Protects threaded or non-threaded pipe ends. Sized and designed for positive-gripping power over the outside diameter of the pipe. Eliminates foreign materials from entering the pipe.
Item code:

RRC6A

5827 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 7 $51.3042
8 - 15 $25.6523
16 - 79 $10.2609
80 - 799 $4.6421
800 - 1599 $4.422
1600 - 2399 $4.1778
2400 + $3.9579
Standard pack: 80

Order any quantity

Total price:

$51.30

1 x $51.3042

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Black
Fitting Style Push Fit
Full Material Polyethylene
Material PE
Vent Hole N
Inside Diameter 6.640 in
Inside Height 1.960 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us