| Quantity | Unit price |
|---|---|
| 10 - 199 | $6.4928 |
| 200 - 999 | $2.8722 |
| 1000 + | $2.585 |
| Colour | Black |
|---|---|
| Fitting Style | Push Fit |
| Full Material | Polyethylene |
| Material | PE |
| Vent Hole | N |
| Inside Diameter | 2.875 in |
| Inside Diameter | 73 mm |
| Inside Height | 1.375 in |
| Inside Height | 34.9 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue