| Quantity | Unit price |
|---|---|
| 1 - 7 | $37.3122 |
| 8 - 15 | $18.6561 |
| 16 - 79 | $7.4625 |
| 80 - 799 | $3.3116 |
| 800 - 1599 | $3.1484 |
| 1600 + | $2.985 |
| Colour | Black |
|---|---|
| Fitting Style | Push Fit |
| Full Material | Polyethylene |
| Material | PE |
| Vent Hole | N |
| Inside Diameter | 114.3 mm |
| Inside Diameter | 4.500 in |
| Inside Height | 40.5 mm |
| Inside Height | 1.594 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue