| Quantity | Unit price |
|---|---|
| 100 - 999 | $0.7436 |
| 1000 - 5499 | $0.3044 |
| 5500 - 27499 | $0.1346 |
| 27500 + | $0.1211 |
| Colour | Yellow |
|---|---|
| Fitting Style | Push Fit |
| Full Material | Polyethylene |
| Material | PE |
| Vent Hole | N |
| Inside Diameter | 9.8 mm |
| Inside Diameter | 0.385 in |
| Inside Height | 0.485 in |
| Inside Height | 12.3 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue