| Quantity | Unit price |
|---|---|
| 1 - 19 | $191.7141 |
| 20 - 99 | $182.1318 |
| 100 + | $163.9187 |
| Colour | Black |
|---|---|
| Fitting Style | Push Fit |
| Full Material | Polyethylene |
| Material | PE |
| Vent Hole | N |
| Inside Diameter | 36.000 in |
| Inside Diameter | 914.4 mm |
| Inside Height | 3.040 in |
| Inside Height | 77.2 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue