A range of Pipe Caps that protect threaded and non-threaded NPT pipe ends. The cap is sized and designed for positive-gripping power over the outside diameter of the pipe.
The cap eliminates the ingress of contaminants and foreign materials, as well as protecting the pipe end from damage. Several styles with special features are available in this range.
This includes caps that have a vent hole for the prevention of pressure build up inside the pipe, which may otherwise force the cap off. The range also features lightweight options with internal rings to help reinforce a positive-grip and heavy duty caps with a thicker base for added protection over the outside diameter of the pipe.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$2.4525 - $30.5637 | 603 In stock |
4.500 in
114.3 mm
|
|||||||||
$9.7868 - $27.0666 | 105 In stock |
12.600 in
320 mm
|
|||||||||
$60.2111 - $166.2459 | 24 In stock |
30.000 in
762 mm
|
|||||||||
RRC6I | $3.8538 - $50.1213 | 2808 In stock |
6.640 in
168.7 mm
|
||||||||
$0.6881 - $8.606 | 5050 In stock |
2.375 in
60.3 mm
|
|||||||||
CEX3B | $1.6827 - $21.0267 | 336 In stock |
3.500 in
88.9 mm
|
||||||||
$1.8939 - $23.6607 | 4635 In stock |
2.375 in
60.3 mm
|
|||||||||
$0.1142 - $1.3965 | 10480 In stock |
0.385 in
9.8 mm
|
|||||||||
RRC5A | $3.1112 - $40.6001 | 417 In stock |
5.630 in
143 mm
|
||||||||
$7.1754 - $19.8005 | 30 In stock |
10.580 in
268.7 mm
|
|||||||||
$0.4223 - $5.4725 | 27352 In stock |
2.378 in
60.4 mm
|
|||||||||
$3.5651 - $46.1631 | 14 In stock |
5.630 in
143 mm
|
|||||||||
$2.1914 - $27.3846 | 134 In stock |
4.000 in
101.6 mm
|
|||||||||
$2.4299 - $30.4275 | 100 In stock |
4.000 in
101.6 mm
|
|||||||||
$0.2499 - $3.2471 | 10410 In stock |
1.660 in
42.2 mm
|
|||||||||
$0.4269 - $5.3591 | 696 In stock |
1.660 in
42.2 mm
|
|||||||||
$0.2186 - $2.7476 | 2570 In stock |
1.050 in
26.7 mm
|
|||||||||
$0.9674 - $12.0803 | 255 In stock |
1.660 in
42.2 mm
|
|||||||||
$0.5633 - $7.0394 | 174 In stock |
1.050 in
26.7 mm
|
|||||||||
RRC10A | $7.0164 - $19.3239 | 901 In stock |
10.680 in
271.3 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue