| Quantity | Unit price |
|---|---|
| 35 - 349 | $2.7759 |
| 350 - 1749 | $1.26 |
| 1750 + | $1.134 |
| Colour | Orange |
|---|---|
| Fitting Style | Push Fit |
| Full Material | Polyethylene |
| Material | PE |
| Vent Hole | Y |
| Inside Diameter | 3.470 in |
| Inside Diameter | 88.1 mm |
| Inside Height | 1.750 in |
| Inside Height | 44.5 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue