| Quantity | Unit price |
|---|---|
| 25 - 499 | $2.6552 |
| 500 - 2499 | $1.0596 |
| 2500 - 12499 | $0.4709 |
| 12500 + | $0.4239 |
| Colour | Black |
|---|---|
| Fitting Style | Push Fit |
| Full Material | Polyethylene |
| Material | PE |
| Vent Hole | N |
| Inside Diameter | 17.1 mm |
| Inside Diameter | 0.675 in |
| Inside Height | 0.813 in |
| Inside Height | 20.7 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue