| Quantity | Unit price |
|---|---|
| 1 - 14 | $34.9337 |
| 15 - 29 | $17.4666 |
| 30 - 149 | $6.9729 |
| 150 - 1499 | $3.1017 |
| 1500 - 2999 | $2.9618 |
| 3000 + | $2.775 |
| Colour | Black |
|---|---|
| Fitting Style | Push Fit |
| Full Material | Polyethylene |
| Material | PE |
| Vent Hole | N |
| Inside Diameter | 88.9 mm |
| Inside Diameter | 3.500 in |
| Inside Height | 34.1 mm |
| Inside Height | 1.344 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue