| Quantity | Unit price |
|---|---|
| 1 - 4 | $176.7102 |
| 5 - 24 | $80.0138 |
| 25 + | $72.0123 |
| Colour | Black |
|---|---|
| Fitting Style | Push Fit |
| Full Material | Polyethylene |
| Material | PE |
| Vent Hole | N |
| Inside Diameter | 30.000 in |
| Inside Diameter | 762 mm |
| Inside Height | 4.625 in |
| Inside Height | 117.5 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue