| Quantity | Unit price |
|---|---|
| 100 - 999 | $0.7991 |
| 1000 - 4999 | $0.3645 |
| 5000 + | $0.3281 |
| Colour | Orange |
|---|---|
| Fitting Style | Push Fit |
| Full Material | Polyethylene |
| Material | PE |
| Vent Hole | Y |
| Inside Diameter | 48.5 mm |
| Inside Diameter | 1.910 in |
| Inside Height | 23.5 mm |
| Inside Height | 0.925 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue