| Quantity | Unit price |
|---|---|
| 1 - 29 | $24.2996 |
| 30 - 59 | $12.1731 |
| 60 - 299 | $4.8741 |
| 300 - 2999 | $2.162 |
| 3000 - 5999 | $2.0522 |
| 6000 + | $1.9451 |
| Colour | Black |
|---|---|
| Fitting Style | Push Fit |
| Full Material | Polyethylene |
| Material | PE |
| Vent Hole | N |
| Inside Diameter | 60.3 mm |
| Inside Diameter | 2.375 in |
| Inside Height | 34.9 mm |
| Inside Height | 1.375 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue