| Quantity | Unit price |
|---|---|
| 5 - 49 | $11.6337 |
| 50 - 249 | $5.2619 |
| 250 + | $4.7358 |
| Colour | Black |
|---|---|
| Fitting Style | Push Fit |
| Full Material | Polyethylene |
| Material | PE |
| Vent Hole | N |
| Inside Diameter | 8.670 in |
| Inside Diameter | 220.2 mm |
| Inside Height | 58.9 mm |
| Inside Height | 2.320 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue