A range of protective caps designed for standard pipe sizes that are available at a low cost, but with a high quality finish. Our Standard Size Pipe Caps are available in a choice of material options; LDPE and Flexible PE, and cover a wide range of pipe end cap sizes.
These moulded pipe caps are designed to grip over the external diameter of pipes and tubes, to prevent the ingress of foreign agents, during storage and shipping. There design allows for quick and easy assembly and removal, either by hand or with the use of automated equipment.
The pipe cap range features caps that have internal ribs that ensure a tight fit and help release air pressure build up. In addition, the range includes caps that have a small vent hole. The vent hole allows the pipe end caps to be properly fitted, which also helps to eliminate air pressure.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 31.2976 - £ 31.2976 | 124 In stock |
24 in
609.6 mm
|
|||||||||
£ 2.0516 - £ 2.0516 | In production |
6.26 in
159 mm
|
|||||||||
£ 0.7557 - £ 1.8405 | 602 In stock |
3.228 in
82.0 mm
|
|||||||||
£ 1.2896 - £ 4.4225 | 95 In stock |
4.921 in
125.0 mm
|
|||||||||
£ 0.9365 - £ 2.5305 | 883 In stock |
3.74 in
95.0 mm
|
|||||||||
£ 0.2386 - £ 0.5914 | 4341 In stock |
1.26 in
32.0 mm
|
|||||||||
£ 0.1981 - £ 0.5809 | 1173 In stock |
0.984 in
25.0 mm
|
|||||||||
£ 2.4375 - £ 7.3707 | 77 In stock |
7.626 in
193.7 mm
|
|||||||||
£ 0.078 - £ 0.2852 | 15693 In stock |
0.539 in
13.7 mm
|
|||||||||
10076 | £ 0.8817 - £ 2.1512 | 200 In stock |
3.701 in
94.0 mm
|
||||||||
£ 1.3691 - £ 3.6452 | 780 In stock |
4.921 in
125.0 mm
|
|||||||||
£ 0.2382 - £ 0.4107 | 5640 In stock |
1.26 in
32.0 mm
|
|||||||||
£ 0.6845 - £ 1.838 | 214 In stock |
3.067 in
77.9 mm
|
|||||||||
£ 0.9446 - £ 0.9446 | 1816 In stock |
3.949 in
100.3 mm
|
|||||||||
£ 0.4299 - £ 0.4299 | 646 In stock |
2.126 in
54.0 mm
|
|||||||||
£ 0.7105 - £ 0.7105 | 3995 In stock |
3.126 in
79.4 mm
|
|||||||||
£ 126.4501 - £ 126.4501 | 25 In stock |
42 in
1066.8 mm
|
|||||||||
£ 0.2012 - £ 0.4441 | 8 In stock |
1.902 in
48.3 mm
|
|||||||||
£ 0.8611 - £ 0.8611 | 280 In stock |
5.5 in
139.7 mm
|
|||||||||
£ 3.8197 - £ 12.4245 | 121 In stock |
12.752 in
323.9 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue