A range of protective caps designed for standard pipe sizes that are available at a low cost, but with a high quality finish. Our Standard Size Pipe Caps are available in a choice of material options; LDPE and Flexible PE, and cover a wide range of pipe end cap sizes.
These moulded pipe caps are designed to grip over the external diameter of pipes and tubes, to prevent the ingress of foreign agents, during storage and shipping. There design allows for quick and easy assembly and removal, either by hand or with the use of automated equipment.
The pipe cap range features caps that have internal ribs that ensure a tight fit and help release air pressure build up. In addition, the range includes caps that have a small vent hole. The vent hole allows the pipe end caps to be properly fitted, which also helps to eliminate air pressure.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 3.8197 - £ 12.4245 | 121 In stock |
12.752 in
323.9 mm
|
|||||||||
£ 0.0469 - £ 0.166 | 40209 In stock |
0.839 in
21.3 mm
|
|||||||||
£ 0.256 - £ 0.6392 | 1658 In stock |
1.496 in
38.0 mm
|
|||||||||
£ 0.4228 - £ 1.1671 | 544 In stock |
2.047 in
52.0 mm
|
|||||||||
£ 0.2272 - £ 0.7649 | 140 In stock |
1.575 in
40.0 mm
|
|||||||||
34124 | £ 0.2765 - £ 0.8009 | 1443 In stock |
1.634 in
41.5 mm
|
||||||||
£ 0.9501 - £ 2.3463 | 566 In stock |
4.094 in
104.0 mm
|
|||||||||
£ 2.9309 - £ 14.9687 | 18 In stock |
9.528 in
242.0 mm
|
|||||||||
£ 2.3168 - £ 6.9609 | 92 In stock |
7.283 in
185.0 mm
|
|||||||||
£ 0.0828 - £ 0.2985 | 1248 In stock |
0.63 in
16.0 mm
|
|||||||||
£ 0.1912 - £ 0.5626 | 1747 In stock |
0.945 in
24.0 mm
|
|||||||||
£ 0.2998 - £ 0.8137 | 3162 In stock |
1.547 in
39.3 mm
|
|||||||||
£ 1.8345 - £ 4.903 | In production |
5.394 in
137.0 mm
|
|||||||||
£ 0.2546 - £ 0.5775 | 7748 In stock |
1.575 in
40.0 mm
|
|||||||||
51086 | £ 1.4923 - £ 3.4398 | 1910 In stock |
3.5 in
88.9 mm
|
||||||||
£ 0.6092 - £ 0.6092 | 171 In stock |
2.953 in
75.0 mm
|
|||||||||
£ 0.7256 - £ 0.7256 | 2741 In stock |
3.169 in
80.5 mm
|
|||||||||
£ 112.0745 - £ 112.0745 | 2 In stock |
38 in
965.2 mm
|
|||||||||
10266 | £ 0.3285 - £ 1.073 | 1540 In stock |
2.996 in
76.1 mm
|
||||||||
£ 0.5832 - £ 1.6762 | 5106 In stock |
3.5 in
88.9 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue