A range of Pipe Caps that protect threaded and non-threaded NPT pipe ends. The cap is sized and designed for positive-gripping power over the outside diameter of the pipe.
The cap eliminates the ingress of contaminants and foreign materials, as well as protecting the pipe end from damage. Several styles with special features are available in this range.
This includes caps that have a vent hole for the prevention of pressure build up inside the pipe, which may otherwise force the cap off. The range also features lightweight options with internal rings to help reinforce a positive-grip and heavy duty caps with a thicker base for added protection over the outside diameter of the pipe.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.2499 - $3.2471 | 9160 In stock |
1.660 in
42.2 mm
|
|||||||||
RRC16E | $13.9649 - $38.5338 | 288 In stock |
16.000 in
406.4 mm
|
||||||||
$28.1892 - $52.8339 | 482 In stock |
22.000 in
558.8 mm
|
|||||||||
$0.1266 - $1.6418 | 12696 In stock |
1.045 in
26.5 mm
|
|||||||||
$144.4163 - $180.3612 | 5 In stock |
36.000 in
914.4 mm
|
|||||||||
$1.4693 - $19.0817 | 13380 In stock |
4.500 in
114.3 mm
|
|||||||||
$135.1064 - $168.7124 | 109 In stock |
32.000 in
812.8 mm
|
|||||||||
$0.8448 - $9.801 | 3000 In stock |
2.860 in
72.6 mm
|
|||||||||
$1.5837 - $20.5766 | 2646 In stock |
4.500 in
114.3 mm
|
|||||||||
$0.4269 - $5.3591 | 696 In stock |
1.660 in
42.2 mm
|
|||||||||
$0.2186 - $2.7476 | 2568 In stock |
1.050 in
26.7 mm
|
|||||||||
$2.4525 - $30.5637 | 603 In stock |
4.500 in
114.3 mm
|
|||||||||
$0.9674 - $12.0803 | 242 In stock |
1.660 in
42.2 mm
|
|||||||||
$0.5633 - $7.0394 | 174 In stock |
1.050 in
26.7 mm
|
|||||||||
$2.9066 - $36.3312 | 140 In stock |
4.500 in
114.3 mm
|
|||||||||
RRC10A | $7.0164 - $19.3239 | 278 In stock |
10.680 in
271.3 mm
|
||||||||
$9.7868 - $27.0666 | 298 In stock |
12.600 in
320 mm
|
|||||||||
$26.2863 - $72.5067 | 3316 In stock |
20.000 in
508 mm
|
|||||||||
$79.4096 - $148.7292 | 11 In stock |
26.000 in
660.4 mm
|
|||||||||
$60.2111 - $166.2459 | 4 In stock |
30.000 in
762 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue