These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.
It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | Mounting Method | View | |||
---|---|---|---|---|---|---|---|---|---|---|---|
WIT-18R2A-4-01 | £ 0.0773 - £ 0.106 | 136687 In stock |
0.268 in
6.8 mm
|
0.752 in
19.1 mm
|
4.791 in
121.7 mm
|
Natural
|
8 kg
8 kg
|
Push Fit
|
|||
WIT-30RRA-4-M | £ 0.1423 - £ 0.1478 | 137000 In stock |
0.189 in
4.8 mm
|
1.252 in
31.8 mm
|
6.299 in
160.0 mm
|
Natural
|
30 lbs
13.6 kg
|
Push Fit
|
|||
£ 0.1725 - £ 0.1793 | 16000 In stock |
0.252 in
6.4 mm
|
1.252 in
31.8 mm
|
6.362 in
161.6 mm
|
Natural
|
30 lbs
13.6 kg
|
Push Fit
|
||||
£ 0.0999 - £ 0.104 | 98 In stock |
|
1.252 in
31.8 mm
|
6.874 in
174.6 mm
|
Natural
|
13.0 kg
13.0 kg
|
Push Fit
|
||||
WIT-30RCA-4UVB | £ 0.0895 - £ 0.0951 | 74567 In stock |
|
1.252 in
31.8 mm
|
6.327 in
160.7 mm
|
Black
|
13.0 kg
13.0 kg
|
Push Fit
|
|||
£ 0.4244 - £ 0.4422 | 591 In stock |
0.276 in
7.0 mm
|
1.575 in
40.0 mm
|
6.654 in
169.0 mm
|
Black
|
178.0 kg
178.0 kg
|
Push Fit
|
||||
£ 0.0895 - £ 0.0951 | 334000 In stock |
|
1.252 in
31.8 mm
|
6.327 in
160.7 mm
|
Natural
|
13.0 kg
13.0 kg
|
Push Fit
|
||||
WIT-30RCA-16-M | £ 0.1025 - £ 0.1067 | 19928 In stock |
|
1.252 in
31.8 mm
|
7.094 in
180.2 mm
|
Natural
|
13.0 kg
13.0 kg
|
Push Fit
|
|||
£ 0.1002 - £ 0.1043 | In production |
|
1.252 in
31.8 mm
|
6.327 in
160.7 mm
|
Natural
|
13.0 kg
13.0 kg
|
Push Fit
|
||||
WIT-18RA-01 | £ 0.0348 - £ 0.0559 | 198657 In stock |
0.189 in
4.8 mm
|
0.827 in
21.0 mm
|
4.291 in
109.0 mm
|
Natural
|
18 lbs
8.2 kg
|
Push Fit
|
|||
WIT-50SA-1-01 | £ 0.0588 - £ 0.0627 | 97836 In stock |
0.268 in
6.8 mm
|
0.906 in
23.0 mm
|
5.236 in
133.0 mm
|
Natural
|
50 lbs
22.7 kg
|
Push Fit
|
|||
£ 0.7776 - £ 0.7776 | 2184 In stock |
0.189 in
4.8 mm
|
1.969 in
50.0 mm
|
7.992 in
203.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
Push Fit
|
||||
£ 0.0992 - £ 0.12 | 25568 In stock |
0.189 in
4.8 mm
|
0.752 in
19.1 mm
|
4.791 in
121.7 mm
|
Natural
|
18 lbs
8.2 kg
|
Push Fit
|
||||
£ 0.1766 - £ 0.1848 | 19158 In stock |
0.189 in
4.8 mm
|
1.252 in
31.8 mm
|
7.063 in
179.4 mm
|
Natural
|
30 lbs
13.6 kg
|
Push Fit
|
||||
£ 0.1998 - £ 0.2081 | 2026 In stock |
0.252 in
6.4 mm
|
1.252 in
31.8 mm
|
7.114 in
180.7 mm
|
Natural
|
30 lbs
13.6 kg
|
Push Fit
|
||||
£ 0.4518 - £ 0.4613 | 68878 In stock |
0.189 in
4.8 mm
|
1.969 in
50.0 mm
|
7.677 in
195.0 mm
|
Black
|
40 lbs
18.1 kg
|
Push Fit
|
||||
WIT-50RA-1-01 | £ 0.1189 - £ 0.1265 | 15970 In stock |
0.268 in
6.8 mm
|
1.693 in
43.0 mm
|
7.795 in
198.0 mm
|
Natural
|
50 lbs
22.7 kg
|
Push Fit
|
|||
WIT-50SRA-1-01 | £ 0.0721 - £ 0.0768 | 31274 In stock |
0.26 in
6.6 mm
|
1.752 in
44.5 mm
|
6.811 in
173.0 mm
|
Natural
|
50 lbs
22.7 kg
|
Push Fit
|
|||
£ 0.5106 - £ 0.5106 | 751 In stock |
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
5.217 in
132.5 mm
|
Natural
|
22.0 kg
22.0 kg
|
Push Fit
|
||||
WIT-18RA-4-01-M | £ 0.0916 - £ 0.0973 | 720271 In stock |
0.189 in
4.8 mm
|
1.252 in
31.8 mm
|
4.791 in
121.7 mm
|
Natural
|
18 lbs
8.2 kg
|
Push Fit
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue