These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.
It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | Mounting Method | View | |||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 2.3822 - £ 2.3822 | 3595 In stock |
0.213 in
5.4 mm
|
1.457 in
37.0 mm
|
5.945 in
151.0 mm
|
Black
|
13.0 kg
13.0 kg
|
Push Fit
|
||||
£ 0.2532 - £ 0.2532 | 4512 In stock |
0.181 in
4.6 mm
|
0.984 in
25.0 mm
|
4.409 in
112.0 mm
|
Black
|
22.0 kg
22.0 kg
|
Push Fit
|
||||
462765 | £ 0.2532 - £ 0.2532 | 15677 In stock |
0.181 in
4.6 mm
|
0.984 in
25.0 mm
|
4.409 in
112.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
Push Fit
|
|||
£ 0.5106 - £ 0.5106 | 13298 In stock |
0.252 in
6.4 mm
|
1.181 in
30.0 mm
|
5.197 in
132.0 mm
|
Black
|
22.0 kg
22.0 kg
|
Push Fit
|
||||
£ 0.1224 - £ 0.1276 | 421 In stock |
0.252 in
6.4 mm
|
1.5 in
38.1 mm
|
6.693 in
170.0 mm
|
Natural
|
50 lbs
22.7 kg
|
Push Fit
|
||||
£ 0.5106 - £ 0.5106 | 43213 In stock |
0.189 in
4.8 mm
|
1.181 in
30.0 mm
|
5.157 in
131.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
Push Fit
|
||||
£ 0.6188 - £ 0.6188 | 63285 In stock |
0.189 in
4.8 mm
|
1.496 in
38.0 mm
|
6.201 in
157.5 mm
|
Black
|
18.0 kg
18.0 kg
|
Push Fit
|
||||
£ 0.1423 - £ 0.1478 | In production |
|
1.575 in
40.0 mm
|
7.283 in
185.0 mm
|
Red
|
40 lbs
18.1 kg
|
Push Fit
|
||||
£ 0.8173 - £ 0.8173 | 130190 In stock |
0.189 in
4.8 mm
|
1.575 in
40.0 mm
|
6.614 in
168.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
Push Fit
|
||||
£ 0.972 - £ 0.972 | 2598 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
7.913 in
201.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
Push Fit
|
||||
£ 0.972 - £ 0.972 | 29190 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
7.913 in
201.0 mm
|
Black
|
18.0 kg
18.0 kg
|
Push Fit
|
||||
£ 0.7776 - £ 0.7776 | 5420 In stock |
0.252 in
6.4 mm
|
1.969 in
50.0 mm
|
7.992 in
203.0 mm
|
Black
|
22.0 kg
22.0 kg
|
Push Fit
|
||||
£ 0.1656 - £ 0.1725 | 26000 In stock |
0.189 in
4.8 mm
|
2 in
50.8 mm
|
8.874 in
225.4 mm
|
Natural
|
50 lbs
22.7 kg
|
Push Fit
|
||||
£ 0.2724 - £ 0.2793 | 1610098 In stock |
0.189 in
4.8 mm
|
1.252 in
31.8 mm
|
|
Natural
|
30 lbs
13.6 kg
|
Push Fit
|
||||
£ 0.5106 - £ 0.5106 | 24469 In stock |
0.189 in
4.8 mm
|
1.181 in
30.0 mm
|
5.157 in
131.0 mm
|
Black
|
18.0 kg
18.0 kg
|
Push Fit
|
||||
£ 0.1423 - £ 0.1478 | In production |
|
1.575 in
40.0 mm
|
7.283 in
185.0 mm
|
Green
|
40 lbs
18.1 kg
|
Push Fit
|
||||
£ 0.0429 - £ 0.0466 | 1543981 In stock |
0.252 in
6.4 mm
|
0.906 in
23.0 mm
|
7.795 in
198.0 mm
|
Natural
|
50 lbs
22.7 kg
|
Push Fit
|
||||
£ 1.9852 - £ 1.9852 | 2666 In stock |
0.213 in
5.4 mm
|
1.457 in
37.0 mm
|
6.004 in
152.5 mm
|
Natural
|
13.0 kg
13.0 kg
|
Push Fit
|
||||
£ 0.972 - £ 0.972 | 10177 In stock |
0.252 in
6.4 mm
|
1.969 in
50.0 mm
|
7.953 in
202.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
Push Fit
|
||||
WIT-30RRA-12-M | £ 0.1656 - £ 0.1725 | 12959 In stock |
0.189 in
4.8 mm
|
1.252 in
31.8 mm
|
6.811 in
173.0 mm
|
Natural
|
30 lbs
13.6 kg
|
Push Fit
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue