Crimp Ferrules are available either insulated or uninsulated. They are ideal for quick-fitting. They protect exposed wires from damage, terminating cable ends prior to fitting. They also provide a better electrical connection, preventing losses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Type | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.0098 - £ 0.0115 | 8000 In stock |
0.11 in
2.8 mm
|
0.157 in
4.0 mm
|
Uninsulated
|
|||||||
£ 0.006 - £ 0.0071 | 8000 In stock |
0.03 in
0.75 mm
|
0.067 in
1.7 mm
|
Uninsulated
|
|||||||
£ 0.0057 - £ 0.0067 | In production |
0.039 in
1.0 mm
|
0.102 in
2.6 mm
|
Insulated
|
|||||||
£ 0.0144 - £ 0.0169 | 8000 In stock |
0.11 in
2.8 mm
|
0.157 in
4.0 mm
|
Uninsulated
|
|||||||
£ 0.0119 - £ 0.0141 | 8000 In stock |
0.087 in
2.2 mm
|
0.134 in
3.4 mm
|
Uninsulated
|
|||||||
£ 0.0049 - £ 0.0059 | 8000 In stock |
0.087 in
2.2 mm
|
0.134 in
3.4 mm
|
Uninsulated
|
|||||||
£ 0.0163 - £ 0.0192 | In production |
0.138 in
3.5 mm
|
0.248 in
6.3 mm
|
Insulated
|
|||||||
£ 0.0589 - £ 0.0694 | 800 In stock |
0.287 in
7.3 mm
|
0.374 in
9.5 mm
|
Uninsulated
|
|||||||
£ 0.0194 - £ 0.0229 | 4500 In stock |
0.177 in
4.5 mm
|
0.228 in
5.8 mm
|
Uninsulated
|
|||||||
£ 0.0127 - £ 0.015 | 3500 In stock |
0.11 in
2.8 mm
|
0.189 in
4.8 mm
|
Insulated
|
|||||||
£ 0.0122 - £ 0.0144 | 9000 In stock |
0.067 in
1.7 mm
|
0.11 in
2.8 mm
|
Uninsulated
|
|||||||
£ 0.0077 - £ 0.0091 | 7000 In stock |
0.11 in
2.8 mm
|
0.157 in
4.0 mm
|
Uninsulated
|
|||||||
£ 0.0074 - £ 0.0087 | 8000 In stock |
0.055 in
1.4 mm
|
0.098 in
2.5 mm
|
Uninsulated
|
|||||||
£ 0.0059 - £ 0.0069 | 9000 In stock |
0.03 in
0.75 mm
|
0.067 in
1.7 mm
|
Uninsulated
|
|||||||
£ 0.0536 - £ 0.0631 | 400 In stock |
0.287 in
7.3 mm
|
0.441 in
11.2 mm
|
Insulated
|
|||||||
£ 0.0883 - £ 0.1045 | 800 In stock |
0.327 in
8.3 mm
|
0.433 in
11 mm
|
Uninsulated
|
|||||||
£ 0.0049 - £ 0.0057 | 9000 In stock |
0.047 in
1.2 mm
|
0.091 in
2.3 mm
|
Uninsulated
|
|||||||
£ 0.0238 - £ 0.028 | 925 In stock |
0.138 in
3.5 mm
|
0.185 in
4.7 mm
|
Uninsulated
|
|||||||
£ 0.0095 - £ 0.0113 | 1226 In stock |
0.087 in
2.2 mm
|
0.165 in
4.2 mm
|
Insulated
|
|||||||
1443040 | £ 0.0059 - £ 0.0069 | 1900 In stock |
0.047 in
1.2 mm
|
0.11 in
2.8 mm
|
Insulated
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue