Quantity | Unit price |
---|---|
500 - 4999 | £ 0.0088 |
5000 - 9999 | £ 0.0077 |
10000 + | £ 0.0075 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cross Section Dimensions | 0.34 mm² |
---|---|
Inside Diameter | 0.8 mm |
Inside Diameter | 0.031 in |
Outside Diameter | 2.0 mm |
Outside Diameter | 0.079 in |
Overall Length | 10.0 mm |
Overall Length | 0.394 in |
Type | Insulated |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue