Quantity | Unit price |
---|---|
1000 - 9999 | £ 0.0151 |
10000 - 19999 | £ 0.0133 |
20000 + | £ 0.0128 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cross Section Dimensions | 2.5 mm² |
---|---|
Inside Diameter | 2.2 mm |
Inside Diameter | 0.087 in |
Outside Diameter | 3.4 mm |
Outside Diameter | 0.134 in |
Overall Length | 18.0 mm |
Overall Length | 0.709 in |
Type | Uninsulated |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue