Crimp Ferrules are available either insulated or uninsulated. They are ideal for quick-fitting. They protect exposed wires from damage, terminating cable ends prior to fitting. They also provide a better electrical connection, preventing losses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Type | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.0824 - £ 0.0973 | 400 In stock |
0.327 in
8.3 mm
|
0.5 in
12.7 mm
|
Insulated
|
|||||||
£ 0.0897 - £ 0.106 | 800 In stock |
0.327 in
8.3 mm
|
0.433 in
11 mm
|
Uninsulated
|
|||||||
£ 0.0051 - £ 0.006 | 9000 In stock |
0.047 in
1.2 mm
|
0.091 in
2.3 mm
|
Uninsulated
|
|||||||
£ 0.0067 - £ 0.0079 | 9000 In stock |
0.039 in
1.0 mm
|
0.083 in
2.1 mm
|
Uninsulated
|
|||||||
£ 0.0128 - £ 0.0151 | 9000 In stock |
0.087 in
2.2 mm
|
0.134 in
3.4 mm
|
Uninsulated
|
|||||||
£ 0.0127 - £ 0.015 | 3500 In stock |
0.11 in
2.8 mm
|
0.189 in
4.8 mm
|
Insulated
|
|||||||
£ 0.0122 - £ 0.0144 | 9000 In stock |
0.067 in
1.7 mm
|
0.11 in
2.8 mm
|
Uninsulated
|
|||||||
£ 0.0077 - £ 0.0091 | 7000 In stock |
0.11 in
2.8 mm
|
0.157 in
4.0 mm
|
Uninsulated
|
|||||||
£ 0.006 - £ 0.0071 | 8000 In stock |
0.03 in
0.75 mm
|
0.067 in
1.7 mm
|
Uninsulated
|
|||||||
£ 0.0057 - £ 0.0067 | In production |
0.039 in
1.0 mm
|
0.102 in
2.6 mm
|
Insulated
|
|||||||
£ 0.0095 - £ 0.0113 | 1226 In stock |
0.087 in
2.2 mm
|
0.165 in
4.2 mm
|
Insulated
|
|||||||
1443040 | £ 0.0059 - £ 0.0069 | 1900 In stock |
0.047 in
1.2 mm
|
0.11 in
2.8 mm
|
Insulated
|
||||||
£ 0.0677 - £ 0.08 | 350 In stock |
0.287 in
7.3 mm
|
0.441 in
11.2 mm
|
Insulated
|
|||||||
£ 0.0063 - £ 0.0074 | 5000 In stock |
0.087 in
2.2 mm
|
0.134 in
3.4 mm
|
Uninsulated
|
|||||||
£ 0.0075 - £ 0.0088 | In production |
0.031 in
0.8 mm
|
0.079 in
2.0 mm
|
Insulated
|
|||||||
£ 0.0602 - £ 0.0708 | 800 In stock |
0.287 in
7.3 mm
|
0.374 in
9.5 mm
|
Uninsulated
|
|||||||
£ 0.0067 - £ 0.0079 | 1392 In stock |
0.039 in
1.0 mm
|
0.102 in
2.6 mm
|
Insulated
|
|||||||
£ 0.0111 - £ 0.0131 | 2500 In stock |
0.11 in
2.8 mm
|
0.189 in
4.8 mm
|
Insulated
|
|||||||
£ 0.0263 - £ 0.0309 | 4500 In stock |
0.228 in
5.8 mm
|
0.295 in
7.5 mm
|
Uninsulated
|
|||||||
1443121 | £ 0.1136 - £ 0.134 | 800 In stock |
0.327 in
8.3 mm
|
0.433 in
11 mm
|
Uninsulated
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue